VXi Solo H, Type 3, Heating controller name: ECL 310 / A237

145F4195

Product Type: VXi Solo H, Type 3, 16 bar, 120 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 38 Kilogram
Net weight 36 Kilogram
Volume 2.175 Hectoliter
EAN 5702428525060

 

Additional information EPP Insulated front cover
Safety function
Application type Indirect Heating
Capacity [kW] 15 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Description VXi-Solo H, ECL310/A230, Type 3, with EPP front insulation cover
DH connection size 3/4"
Differential pressure controller Integrated in control valve
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating Actuator AMV 13
Heating capacity [kW] 15 kW
Heating control type Electronic
Heating controller name ECL 310 / A237
Heating HEX type XB06L-1 24
Heating pump brand Grundfos
Heating pump type UPM3 Auto 15-70 130
Height with cover [mm] 980 mm
Height without cover [mm] 980 mm
HEX heating alloy AISI 316
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Mixing circuit - control ECL 310 / AVQM / AMV
Package depth [mm] 620 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3
Supply temperature construction [˚C] 120 °C
Supply voltage [V] AC 230 V
Type VXi Solo H
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality