IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN

137G1052

iC7-Hybrid
System module, liquid-cooled
IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
IP00/Open Type, Frame:AR12L
Grid converter module, GC, 525-690 V AC / 640-1100 V DC,760 A
EMC category: C4 category
None
Standard I/O: None
Modbus TCP OS7MT
Functional Safety: None, not upgradable
Other options according to model code

Model code: IC7-60SLGC07-760AE00F4+AEZ3+AJFX+ANNC+AONH+BAMT+BEXX+DAHY+EGIN+EHEN
Re-configure

Product details

Gross weight 390 Kilogram
Net weight 318 Kilogram
EAN 5715253269733

 

Product series +DAHY iC7-Hybrid
Product group IC7-60 iC7-60
Product category SL System module, liquid-cooled
Product type GC Grid converter module, GC
Salescode part 2 +AEZ3+AJFX+ANNC +AEZ3+AJFX+ANNC
Mains voltage 07 525-690 V AC / 640-1100 V DC
Salescode part 3 +AONH+BAMT+BEXX +AONH+BAMT+BEXX
Current rating -760A 760 A
Salescode part 4 +DAHY +DAHY
Power rating XXX Not relevant
Salescode part 5 +EGIN+EHEN +EGIN+EHEN
Protection rating E00 IP00/Open Type
EMC category F4 C4 category
Integration unit +AEZ3 Standard, with LCL filter
Mains input device +AJFX AC fuses
DC fuses and devices +AKXX None
Cooling circuit connector type +ANNC Threaded connection, G 1/2"
Cooling circuit hose length +AONH None
Marine construction +AFXX None
Extra environmental protection +AGCX Coated boards
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDXX None
Functional safety +BEXX None, not upgradable
Control panel +BFXX None
Control panel mounting type +BGXX None
Control panel cable length +BHXX None
Control unit cable length +BKXX None
StarCoupler board cable length +BLXX None
Option slot A +CAXX None, without mounting p
Option slot B +CBXX None, without mounting plate
Option slot C +CCXX None, without mounting plate
Option slot D +CDXX None, without mounting plate
Option slot E +CEXX None, without mounting plate
Option slot F +CFXX None, without mounting plate
Option slot G +CGXX None, without mounting plate
Option slot H +CHXX None, without mounting plate
Option slot I +CIXX None, without mounting plate
Option slot J +CJXX None, without mounting plate
Language package +EL01 Global
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGIN Installation guide
Documentation language +EHEN English
Customer-specific label +EJXX None
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame designation AR12L AR12L
Modelcode01 IC7-60SLGC07-760AE00F4
Modelcode02 +AEZ3+AJFX+ANNC
Modelcode03 +AONH+BAMT+BEXX
Modelcode06 +DAHY
Modelcode08 +EGIN+EHEN
Main unit Width 235MM/9.3IN+300MM/11.8IN 235MM/9.3IN+300MM/11.8IN
Main unit Height 1295MM/51IN+429.5MM/16.9IN 1295MM/51IN+429.5MM/16.9IN
Main unit Depth 566MM/22.3IN+249.9MM/9.8IN 566MM/22.3IN+249.9MM/9.8IN
Calculated Gross Weight [kg] 367
Calculated Net Weight [kg] 304
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
AC voltage 3X525-690VAC 3X525-690VAC
Apparent power /807KVA(600VAC) /807KVA(600VAC)
Apparent power 928KVA(690VAC) 928KVA(690VAC)
check if complete OK OK
Cooling type Liquid Cooled Liquid Cooled
DC Bus current 888A(1025VDC) 888A(1025VDC)
DC Bus voltage 640-1100VDC 640-1100VDC
DC power 909KW(1025VDC) 909KW(1025VDC)
Enclosure rating IP00 / OPEN TYPE IP00 / OPEN TYPE
Help Counter 1
Input frequency 50/60Hz 50/60Hz
Liquid temp. High Overload 38°C/100°F 38°C/100°F
Liquid temp. Low Overload 38°C/100°F 38°C/100°F
Liquid temp. Nominal load 38°C/100°F 38°C/100°F
Nominal AC current 776A 776A
Output frequency 25-70Hz 25-70Hz
Product Catalog NO_VIEW NO VIEW
Product Category -DrivesSymbol System module, liquid-cooled System module, liquid-cooled
Product Type - DrivesSymbol Grid converter module Grid converter module
Product View (Switch) GLBL Global (Standard)
Salescode part 1 IC7-60SLGC07-760AE00F4 IC7-60SLGC07-760AE00F4
Short circuit current rating 100kA 100kA
Storage temperature -40...70°C/-40...158°F -40...70°C/-40...158°F
Typecode Part 1 7SM-HYSLGC07-760AE00F4
Typecode Part 2 -000095384
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality