MSD510SDM511SAF1C005AD6E20FXXPNSXXTXXXXX

132N9187

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive Frame Size 1 50 mm
(005A) 5 A RMS rated current
600 V DC Link Voltage IP20
Without Feedback/ Sensorless
PROFINET Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C005AD6E20FXXPNSXXTXXXXX
Re-configure

Product details

Gross weight 4.4 Kilogram
Net weight 3 Kilogram
Volume 24.168 Cubic decimeter
EAN 5715253135168

 

Product View (Switch) GLBL Global (Standard)
Product Group MSD510 VLT® Multiaxis Servo Drive MSD
Product Variant SDM511 MSD 510 Servo Drive Module 511
Drive Variant SA Single Axis Servo Drive
Frame Size F1 Frame Size 1 50 mm
Current Rating C005A (005A) 5 A RMS rated current
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E20 IP20
Drive Feedback FXX Without Feedback/ Sensorless
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Reserved A XXX reserved
Reserved B XX reserved
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 MSD510SDM511SAF1C005AD6E20FXX
Typecode Part 2 PNSXXTXXXXX
Modelcode01 MSD510SDM511SAF1C005AD6E20FXX
Modelcode02 PNSXXTXXXXX
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Gross Weight [kg] 4.4
Calculated Net Weight [kg] 3.9
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality