Adapter Plate, VLT2800 size C

132B0365

Adapter plate, VLT2800 size C
VLT 2822 220 - 240 V, PD2
VLT 2840 200-240 volts
VLT 2855-2875 380-480 volts

Product details

Gross weight 0.99 kg
Net weight 0.8 kg
Volume 0 l
EAN 5710108106898

ACCESSORIES FC 280 SERIES

Frame Size K2
K3
Product Group VLT® Midi Drive FC-
Series 280

Options

Options Adapter category options

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality