Product details

Gross weight 1400 g
Net weight 1400 g
Volume 0 l
EAN 5710107607785

ACCESSORIES FC 101 SERIES

Enclosure (E20) IP20 / Chassis
Frame Size H5
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P22K) 22 KW / 30 HP
Series (101) HVAC Basic - Standard

ACCESSORIES FC 280 SERIES

Frame Size K5
Power Size 18.5 kW / 25 HP
22 kW / 30 HP
Product Group VLT® Midi Drive FC-
Series 280
Voltage Three phase 380-480 VAC

Options

Options Filter related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality