FC-202PK37T4E20H3XGXXXXSXXXXAXBXCXXXXDX

131B8871

Frequency converter
FC-202PK37T4E20H3XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(PK37) 0.37 KW / 0.50 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H3) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202PK37T4E20H3XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 5.26 Kilogram
Net weight 4.39 Kilogram
Volume 21.569 Liter
EAN 5702427378506

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202PK37T4E20H3XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202PK37T4E20H3XXXXX
Variant condition (ref. YV00)































202_1
4
60519
A_OPT_FC-202PK37T4AX
BR_FC-202PK37T4X
BR_FC-202PK37T4XH3
B_OPT_FC-202PK37T4BX
C0_OPT_FC-202PK37T4CX
C1_OPT_FC-202PK37T4X
COT_FC-202PK37T4X
C_OPT_FC-202PK37T4XX
D_OPT_FC-202PK37T4DX
ECL_FC-202PK37T4E20
ECL_FC-202PK37T4E20H3
FC-202
FC-202PK37T4
FRAME_A2
HDW21_FC-202PK37T4X
HDW21_FC-202PK37T4XH3
HDW22_FC-202PK37T4X
HDW22_FC-202PK37T4XH3
HDW23_FC-202PK37T4X
HDW23_FC-202PK37T4XH3
IN_POWER_GROUP_1
LCP_FC-202PK37T4G
PK37
POWER_GROUP_1
RFI_FC-202PK37T4H3
RU_POWER_GROUP_1
SV_FC-202PK37T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA2
VLT
Variant condition (Purch)































202_1
4
60519
A_OPT_FC-202PK37T4AX
BR_FC-202PK37T4X
BR_FC-202PK37T4XH3
B_OPT_FC-202PK37T4BX
C0_OPT_FC-202PK37T4CX
C1_OPT_FC-202PK37T4X
COT_FC-202PK37T4X
C_OPT_FC-202PK37T4XX
D_OPT_FC-202PK37T4DX
ECL_FC-202PK37T4E20
ECL_FC-202PK37T4E20H3
FC-202
FC-202PK37T4
FRAME_A2
HDW21_FC-202PK37T4X
HDW21_FC-202PK37T4XH3
HDW22_FC-202PK37T4X
HDW22_FC-202PK37T4XH3
HDW23_FC-202PK37T4X
HDW23_FC-202PK37T4XH3
IN_POWER_GROUP_1
LCP_FC-202PK37T4G
PK37
POWER_GROUP_1
RFI_FC-202PK37T4H3
RU_POWER_GROUP_1
SV_FC-202PK37T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA2
VLT
STAT NO 60519
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 0.37 0.37
Power 110% (NO) [KW] 0.37 0.37
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 0.9 0.9
Power Loss NO [W] 35 35
Power Loss NO [W] 35 35
Power Loss HO [W] 35 35
Power Loss HO [W] 35 35
Continuous Current (NO) [A] 1.3 1.3
Intermittent Current (NO) [A] 1.43 1.43
Continuous Current (NO) [A] 1.2 1.2
Intermittent Current (NO) [A] 1.32 1.32
Continuous Current (HO) [A] 1.3 1.3
Intermittent Current (HO) [A] 1.95 1.95
Continuous Current (HO) [A] 1.2 1.2
Intermittent Current (HO) [A] 1.8 1.8
Calculated Gross Weight [kg] 5.236
Calculated Package Weight 0.846
Calculated Net Weight [kg] 4.39
Helping cstic for weight calc 0
Material Net Weight 4.39
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360519
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202PK37T4E20H3XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality