FC-202P7K5T4E20H2XGXXXXSXXXXAXBXCXXXXDX

131B8650

Frekvenčni pretvorniki
FC-202P7K5T4E20H2XGXXXXSXXXXAXBXCXXXXDX

Frekvenčni pretvornikAQUA napredna različica
(P7K5) 7.5 KW / 10 HP
Trifazni 380 - 480 VAC (E20) IP20 / Ohišje
RFI filter razreda A2
Brez zavornega modula
Grafični krmilni panel
Nelakirani PCB Brez dodatnih opcij
Zadnja programska ver.
Okvir: A3
Brez A opcije Brez B opcije
Brez C1 opcije Brez D opcije

Ostale možnosti so označene v konfiguracijski kodi

Model code: FC-202P7K5T4E20H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 6.57 Kilogram
Net weight 6.04 Kilogram
Volume 27.246 Liter
EAN 5702427375468

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-202P7K5T4E20H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 7.5 7.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 11.1 11.1
Power Loss NO [W] 225 225
Power Loss NO [W] 225 225
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (NO) [A] 16 16
Intermittent Current (NO) [A] 17.6 17.6
Continuous Current (NO) [A] 14.5 14.5
Intermittent Current (NO) [A] 16 16
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 24 24
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 21.8 21.8
Calculated Gross Weight [kg] 7.046
Calculated Net Weight [kg] 6.04
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P7K5T4E20H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality