Panel Through Mounting Kit, B2
130B1047
Push-through frame kit for FC size B2 Contains mounting frame, seal,
Fastening material and assembly instructions.
Push-through frame kit for FC size B2 Contains mounting frame, seal,
Fastening material and assembly instructions.
Gross weight | 6.357 kg |
Net weight | 5.821 kg |
Volume | 0 l |
EAN | 5710107612352 |
Gross weight | 6.357 kg |
Net weight | 5.821 kg |
Volume | 0 l |
EAN | 5710107612352 |
/Frame Size | B2 |
/VLT Series | 321 |
/Frame Size | B2 |
/VLT Series | 321 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Enclosure |
(E21) IP21 / Type 1 (P21) IP21 / Type 1 Backplate |
Frame Size | B2 |
Frame Size | B2 |
Frame Size | B2 |
Frame Size | B2 |
Frame Size | B2 |
Options | Enclosure related options |
Options | Enclosure related options |