Panel Through Mounting Kit, B1

130B1046

Push-through frame kit for FC size B1 Contains mounting frame, seal,
Fastening material and assembly instructions.

Product details

Gross weight 1.006 kg
Net weight 1.001 kg
Volume 0 l
EAN 5710107612369

ACCESSORIES for FC-321

Frame Size B1
VLT Series 321

ACCESSORIES FC 100 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B1

ACCESSORIES FC 103 SERIES

Enclosure (E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
Frame Size B1

ACCESSORIES FC 200 SERIES

Frame Size B1

ACCESSORIES FC 300 SERIES

Frame Size B1

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality