Adapter Plate, 415x279mm

130B0058

With the adapter plate you can replace a VLT® 3000 by a FC drive without having to drill new holes for the FC drive. This makes it easy and fast to replace a VLT® 3000, and as there will be no drilling there will be no swarf harming the electric components.

It is possible to install one FC drive with or without C Option in the same place as one VLT® 3000.

The following VLT® 3000 can be mounted on the Adapter Plate 130B0058:
IP20: 220/380/500Volt VLT3002-3004 with brake, 380/500Volt VLT3006-3008 with no brake
IP21: 220/380/500Volt VLT3002-3004 with brake, 380/500Volt VLT3006-3008 with no brake
IP54: 220Volt VLT3002-3004 with no brake, 220Volt VLT3004 with brake, 380/500Volt VLT3002-3004 with brake, 380/500Volt VLT3002-3006 with no brake

Product details

Gross weight 2.4 kg
Net weight 2.4 kg
Volume 0 l
EAN 5710107612505

ACCESSORIES for FC-321

Frame Size A3
VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A3

ACCESSORIES FC 103 SERIES

Frame Size A3

ACCESSORIES FC 200 SERIES

Frame Size A3

ACCESSORIES FC 300 SERIES

Frame Size A3

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality