Top label without logo for IP55/66 70mm

130A0117

This product is not available in this store. Please contact your local Customer Service Center.

Product details

Gross weight 0.002 kg
Net weight 0.002 kg
Dimension 69.7 MM X 62.3 MM
Volume 0 l
EAN 5710107576104

Mechanics

Mechanics Label

SPARE PARTS FC 100 SERIES

Enclosure (P55) IP55 / Type12 Backplate
(P66) IP66 / NAME 4X Backplate
(E55) IP55 / Type 12
(E66) IP66 / NEMA 4X
Frame Size B2
C1
C2
B1

SPARE PARTS FC 200 SERIES

Enclosure (P66) IP66 / NAME 4X Backplate
(P55) IP55 / Type12 Backplate
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size B2
C1
C2
B1

SPARE PARTS FC 300 SERIES

Enclosure (P66) IP66 / NEMA 4X Backplate
(P55) IP55 / Type12 Backplate
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size B2
C1
B1
C2

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Enclosure (P66) IP66 / NAME 4X Backplate
(P55) IP55 / Type12 Backplate
(E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size B2
C1
B1
C2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality