Scroll compressor, LLZ024T4LQ9A

121L9540

Refrigerants: R404A; R452A; R448A; R449A, Segment usage: Refrigeration LT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product details

Gross weight 49.3 Kilogram
Net weight 46 Kilogram
Volume 0.06 Cubic meter
EAN 5702424540784

 

Approval CE
UKCA
UL
Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Rotolock
Description LLZ024T4A
Diameter [mm] 184 mm
Discharge connection height [mm] 513 mm
Discharge connection size [in] 1 1/4 in
Drawing number 0SR7510D-1
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family LLZ
Fitting remark Rotolock connection kit for suction, economiser and discharge fittings with seals, nuts and sleeves.
Fitting standard Rotolock
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
Height economiser [mm] 421.7 mm
High Side TS Max 135 °C
High Side TS Min -40 °C
High Side Volume 0.5 L
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP22
Length [mm] 232 mm
Liquid injection Yes
Liquid injection valve Sporlan Y1037-1/2-230-3/8ODFX3/8ODF
Low Side TS Max 55 °C
Low Side TS Min -40 °C
Low Side Volume 6 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 340 V
Low value of voltage range at 60Hz [V] 414 V
LRA 95 A
Max pressure (PS) - high side 28.5 bar
Max pressure (PS) - low side 25.4 bar
MCC 21 A
Model number LLZ024T4LQ9A
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 2.51 L
Oil drain None
Oil equalization None
Oil reference 215PZ
Oil type POE
Packing format Industrial pack
Packing quantity 12
Phase 3
Power connections Screw connectors 10-32 UNF x 9.5
Product group Hermetic compressors
Product Name Description Scroll compressor LLZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 7.26 kg
Refrigerants R404A
R448A
R449A
R452A
RLA 13.5 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
SCIP dossier no. df558db8-e518-4a4c-a654-f7f2b8bda810
Segment usage Refrigeration LT
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets and sleeves
Shipped oil Initial oil charge
Suction connection height [mm] 349 mm
Suction connection material -
Suction connection size [in] 1 3/4 in
Swept volume [cm3] 120.2 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 540 mm
Type LLZ024
UK RoHS compliance Out of scope
Viscosity [cP] 46 cP
Width [mm] 232 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality