Optyma™, TL4GXN2
114G1606
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/50
Gross weight | 14.054 Kg |
Net weight | 14.054 Kg |
Volume | 52.338 Liter |
EAN | 5702428570015 |
Gross weight | 14.054 Kg |
Net weight | 14.054 Kg |
Volume | 52.338 Liter |
EAN | 5702428570015 |
Applications |
HBP LBP MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | TL4G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_1 |
Description | TL4GXN2 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.19 A |
Fan current @ 60Hz [A] | 0.17 A |
Fan power consumption @ 50Hz [W] | 27 W |
Fan power consumption @ 60Hz [W] | 24 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 424 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | TL4GXN2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants | R134a |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 197 mm |
Type | Optyma™ N2 |
UK RoHS compliance | Out of scope |
Version | N2 |
Width [mm] | 289 mm |
Applications |
HBP LBP MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | TL4G |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_1 |
Description | TL4GXN2 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.19 A |
Fan current @ 60Hz [A] | 0.17 A |
Fan power consumption @ 50Hz [W] | 27 W |
Fan power consumption @ 60Hz [W] | 24 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 424 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | TL4GXN2 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants | R134a |
Region |
Africa Asia Europe Middle East Pacific |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 197 mm |
Type | Optyma™ N2 |
UK RoHS compliance | Out of scope |
Version | N2 |
Width [mm] | 289 mm |