Optyma™, SC15CNXN0
114F4502
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 230/1/50
Gross weight | 21.8 Kg |
Net weight | 20.6 Kg |
Volume | 73.008 Liter |
EAN | 5702428566360 |
Gross weight | 21.8 Kg |
Net weight | 20.6 Kg |
Volume | 73.008 Liter |
EAN | 5702428566360 |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | SC15CNX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | SC15CNXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 451 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | SC15CNXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants | R290 |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 296 mm |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Width [mm] | 331 mm |
Applications | LBP |
China RoHS compliance | Out of scope |
Compressor model | SC15CNX |
Compressor power supply [V] | 230/1/50 |
Condenser type | BG_4/5 |
Description | SC15CNXN0 |
Electrical code | G |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan current @ 50Hz [A] | 0.39 A |
Fan current @ 60Hz [A] | 0.35 A |
Fan power consumption @ 50Hz [W] | 55 W |
Fan power consumption @ 60Hz [W] | 53 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 451 mm |
Low value of voltage range at 60Hz [V] | 220 V |
Model number | SC15CNXN0 |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants | R290 |
Segment usage |
Low Back Pressure Medium Back Pressure Universal |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Total height [mm] | 296 mm |
Type | Optyma™ N0 |
UK RoHS compliance | Out of scope |
Version | N0 |
Width [mm] | 331 mm |