Rotary position sensor, DST X510, 180 °, Single, 0 - 10 V

098G1008

Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW, Specification key: -DS180000HA22A00 0033X00

Product details

Gross weight 0.082 Kilogram
Net weight 0.07 Kilogram
Volume 0.253 Liter
EAN 5714279905281

 

Accessories NO
Angle/Channel 1 [°] 180 °
Angle/Channel 2 [°] 180 °
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Single
Contain batteries No
Electrical connection Deutsch
Electrical connection size 6 pin
Electrical connection standard DT04-6P
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
Output signal 0 - 10 V
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CCW
SCIP dossier no. a707096f-52fa-4871-9e91-55f08f6518d1
SCIP dossier product name GRA
Specification key -DS180000HA22A00 0033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 11 V
Type DST X510

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality