BOCK, Connector, Soldered bush

097B04366

Compressors Accessories, Soldered bush ø22, Legacy BOCK ID: 04366

Product details

Gross weight 120 Gram
Net weight 120 Gram
EAN 5715162593165

 

Brand BOCK
Connection size [in] 7/8 in
Connection size [mm] 22 mm
Connection type Soldering
Description Soldered bush ø22
In scope of WEEE and contain batteries No
Legacy BOCK ID 04366
Product group Compressors Accessories
Product Name Description Connector
Type Soldered bush

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality