BOCK, Connector, Soldered bush

097B04166

Compressors Accessories, Soldered bush ø42, Legacy BOCK ID: 04166

Product details

Gross weight 110 Gram
Net weight 110 Gram
EAN 5715162593448

 

Brand BOCK
Connection size [in] 1 5/8 in
Connection size [mm] 42 mm
Connection type Soldering
Description Soldered bush ø42
In scope of WEEE and contain batteries No
Legacy BOCK ID 04166
Product group Compressors Accessories
Product Name Description Connector
Type Soldered bush

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality