UnoFloor Mixing – Comfort , Number of heating manifold connections [loops] [Max]: 7, ICON Wiring center, Version: Left

088X4607

Stainless steel manifold with shunt, 7 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version

Product details

Gross weight 24.5 Kilogram
Net weight 21 Kilogram
Volume 82.998 Liter
EAN 5702424603274

 

Actuator 230V
Application type UnoFloor
Approval CE
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Contain batteries No
Control ICON Wiring center
Description Stainless steel manifold with shunt, 7 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, left version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE Yes
Meetering Prepared for energy meter
Number of connections 2
Number of heating manifold connections [loops] [Max] 7
Pressure nominal primary [bar] 6 bar
Pressure valve AB-PM set
Product group UnoFloors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Shunt FHM-C1
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor Mixing – Comfort
UL evaluated Out of scope
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality