PEX pipes, 20 mm, 400 m, 8 bar

088X0877

PEX-A pipe 20 x 2 mm, 400 m (ES)

Product details

Gross weight 0.124 Kilogram
Net weight 0.11 Kilogram
Volume 0.4 Liter
EAN 5715162442937

 

Brand Danfoss
China RoHS compliance Out of scope
Description PEX-A pipe 20 x 2 mm, 400 m (ES)
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 95 °C
Length [m] 400 m
Material PEX-A
Pipe diameter [mm] 20 mm
Product group FH Pipes
Type PEX pipes
UK RoHS compliance Out of scope
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality