SSM manifold bundle, Stainless steel, Number of heating manifold connections [loops] [Max]: 4, 6 bar
088U0654
SSM Bundle 4+4
SSM Bundle 4+4
Gross weight | 5.244 Kg |
Net weight | 4.125 Kg |
Volume | 15.863 Liter |
EAN | 5715162278628 |
Gross weight | 5.244 Kg |
Net weight | 4.125 Kg |
Volume | 15.863 Liter |
EAN | 5715162278628 |
Bleed valve | Manual |
Connection diameter side 1 [mm] | 16 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | SSM Bundle 4+4 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 4 |
Presetting | yes |
Product group | Prepack |
Test pressure [bar] | 10 bar |
Type | SSM manifold bundle |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Manual |
Connection diameter side 1 [mm] | 16 mm |
Connection size | 3/4" |
Connection types | Compression fitting |
Description | SSM Bundle 4+4 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 4 |
Presetting | yes |
Product group | Prepack |
Test pressure [bar] | 10 bar |
Type | SSM manifold bundle |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |