ESMC, Pt 1000

087N0011

ESMC, Pt 1000 Surface sensor

Product details

Gross weight 0.051 Kilogram
Net weight 0.042 Kilogram
Volume 0.12 Liter
EAN 5702420016917

 

Body material Nickel coated Copper
China RoHS compliance Out of scope
Description ESMC, Pt 1000 Surface sensor
Electrical connections terminals 2-wire cable (2 x 0,2 mm2)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] 0 °C
Mounting version Clamp for tube DN 15-65 supplied
Product group Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Temperature sensors type Pt 1000
Time constant 10 s
Type ESMC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality