AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 12 s/mm, 5.00 mm, 1.500 m

082H8058

AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32

Product details

Gross weight 0.329 Kilogram
Net weight 0.329 Kilogram
Volume 1 Liter
EAN 5702421556627

 

Approval standard EC EN 60730
Cable length [m] 1.5 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control signal type 3-point
Description AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1a7d963c-4bcb-4cdc-9664-6ba05408d797
SCIP dossier product name AMI. AME/AMV (1)
Spindle speed [s/mm] 12 s/mm
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Type AMV 110/120 NL 3-point
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality