AME 110 NL 0-10V, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 24 s/mm, 5.00 mm, 1.500 m

082H8057

AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

Product details

Gross weight 0.342 Kilogram
Net weight 0.338 Kilogram
Volume 1.001 Liter
EAN 5702421556603

 

Approval standard EC EN 60730
Cable length [m] 1.5 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [V] 0(2) - 10 V
Control signal type Modulating
Description AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
EPD available Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1a7d963c-4bcb-4cdc-9664-6ba05408d797
SCIP dossier product name AMI. AME/AMV (1)
Spindle speed [s/mm] 24 s/mm
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AME 110 NL 0-10V
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality