System manager, AK-SM 880A

080Z4029

Function: Data Collection, Monitor.unit, Application area: Full Store/ Retro-fit TP78, Enclosure rating IP: IP20, Controller type: System manager

Product details

Gross weight 2.4 Kilogram
Net weight 1.74 Kilogram
Volume 11.246 Liter
EAN 5715162477687

 

Application area Full Store/ Retro-fit TP78
Approval C UL US LISTED
C-TICK
CE
China RoHS compliance Out of scope
Communication type LON TP78
Controller type System Manager
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information w. Display & touchscreen
Other RoHS documentation EAEU RoHS
Packing format Single pack
Product group Supervisory solutions
Product Language American
Chinese
Czech
Danish
Dutch
English
French
German
Hungarian
Italian
Polish
Portuguese
Russian
Spanish
Product Name Description System manager
Quantity per packing format 1 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type AK-SM 880A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality