Pumps, BFP 20, 24 L/h, Rotation: L, Nozzle/pressure outlet: L + R

071N7168

BFP 20L3 L+R, SERVICE

Produktinformation

Gross weight 1.144 Kilogram
Net weight 1.116 Kilogram
Volume 2.002 Liter
EAN 5702425156298

 

Rotation L
1- eller 2-stegs 1
Actuator type BFP 20
Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] -20 °C
Antal per förpackningsformat 10 antal
Antal steg 1
Axeldiameter [mm] 8 mm
Biofuel blend 10
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Definitionspunkt [l/h] 2800 min-1, 10 bar, 4.3 cSt
Description BFP 20L3 L+R, SERVICE
Effektförbrukning [W] 42 W
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fabriksinställning tryck [bar] 10 bar
Filter grade [µm] 200
Filter type Cartridge
Filterarea [cm²] 11 cm²
Godkännande CE
Grade of enclosure IP40
Kapacitet [l/h] 24 l/h
Kapacitetomfång [l/h] [Max] 24 l/h
Kapacitetomfång [l/h] [Min] 0 l/h
Kapacitetsgrupp 0-24
Kommentarer Rotation och munstycke/tryckuttag bestäms alltid betraktat från pumpens axelände.
Media temperature [°C] [Max] 70 °C
Media temperature [°C] [Min] 0 °C
Munstycke/tryckuttag L + R
Oljepumphastighet [op/min] 3450 op/min
Oljetyp Fotogen/lättolja
Packing format Multi pack
Produktgrupp Pumps
Röranslutning 2-rör
SCIP ID nr e2bcdf84-6c1e-4f2a-b52d-8a754822b3ae
SCIP-dokumentproduktnamn Oil pump BFP 20 L3, 2 pipes
Serie BFP
Startmoment [Nm] [Max] 0.1 N-m
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Stängningsfunktion Ingen
Sugledning vakuum [bar] [Max] 0.4 bar
Tryck [bar] [Max] 20 bar
Tryck [bar] [Min] 7 bar
Tryck fotogen [bar] [Max] 12 bar
Tryck matarledning [bar] [Max] 2 bar
Typ BFP 20
UL evaluated Out of scope
Urtag/kil på axeln 1 urtag
Varvtal [rpm] [Max] 3450 varvtal
Varvtal [rpm] [Min] 2400 varvtal
Viskositet [cSt] [Max] 12 cSt
Viskositet [cSt] [Min] 1.3 cSt
ämnen REACHs kandidatlista Lead (CAS no. 7439-92-1)

Tillbehör

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality