CABLE FOR NC VALVE, 710 mm

071G2204

CABLE FOR NC VALVE, 710 mm

Product details

Gross weight 0.052 Kilogram
Net weight 0.05 Kilogram
Volume 0.122 Liter
EAN 5702425054518

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description CABLE FOR NC VALVE, 710 mm
EU RoHS compliance Yes
EU RoHS exemption clause No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 100 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality