Refrigerant distributor, RD 79, 15 pc, 1 1/8 in, 1/4 in, 12.4 mm

069G501015

This product is not available in this store. Please contact your local Customer Service Center.

Inlet connection type: Solder, ODM, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1/4 in, Number of holes: 15, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 12.4

Product details

Gross weight 0.884 Kilogram
Net weight 0.82 Kilogram
Volume 0.93 Liter
EAN 5702422051282

 

Approval UL
Body size 79
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 1 1/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 12.4 mm
Number of holes 15 pc
Outlet size [in] 1/4 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 6 pc
Type RD 79
Type designation RD79-L12,4-J15
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality