Thermostatic expansion valve, TD 1, R290

068N5662

Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 3.14, Orifice capacities [TR]: 0.89, Pressure equalization: Internally equalized

Product details

Gross weight 0.167 Kilogram
Net weight 0.147 Kilogram
Volume 0.489 Liter
EAN 5702424225803

 

Adjustable No
Approval C UL US LISTED
EAC
LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
Capillary tube length [in] 30 in
Capillary tube length [mm] 750 mm
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Direction Angleway
Element temperature max. [°C] 100 °C
Element temperature max. [°F] 210 °F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 4.16 bar
Factory setting [psig] 60.3 psig
Filter Integrated
Flow direction Single-flow
Flow direction indicator Stamped 1-way arrow
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Matr grp for sales restriction Flammable agreement B (RC,CC)
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Orifice capacities [kW] 3.14 kW
Orifice capacities [TR] 0.89 TR
Orifice size 3
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Multi pack
Parts included Bulb strap
Pressure equalization Internally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 20 pc
Rated cap. cond. Range N [IMP] tcond=90 °F
tevap=41 °F
tliq=82 °F
Rated cap. cond. Range N [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Refrigerants R290
Serviceable No
Static Superheat (SS) [°C] 3 °C
Static Superheat (SS) [°F] 5.4 °F
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -40 °F
Type TD 1
UK RoHS compliance Out of scope
UL approval file name SA7200
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality