Electric expansion valve, AKV 10P2

068F5222

Inlet connection type: Solder, ODF, Inlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00

Product details

Gross weight 0.343 Kilogram
Net weight 0.278 Kilogram
Volume 0.949 Liter
EAN 5702428532983

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -58 °F
Approval C UL US LISTED
EAC
LLC CDC EURO-TYSK
China RoHS compliance Out of scope
Coil No
Cv value [gal/min] 0.017 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 10 mm
Kv value [m³/h] 0.015 m³/h
Manual operation option No
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -58 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 70 bar/1015 psi Coil Dependent
Orifice size [mm] 0.65 mm
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
Packing format Industrial pack
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 16 pc
Rated capacity R744 [kW] 2.1 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R170
R22
R23
R290
R32
R404A
R407A
R407C
R407F
R407H
R410A
R422B
R422D
R438A
R444B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R469A
R507A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R744
SCIP dossier no. d20fef86-9125-42d0-8579-71e1f708fb89
SCIP dossier product name AKV 10/AKV 10P/AKVH 10/AKVO 10/EVRP 3
Serviceable Electric valve spare parts
Type AKV 10P2
Type designation Electric expansion valve
UK RoHS compliance Out of scope
UL approved refrigerants R1233zd(E)
R134a
R22
R23
R404A
R407A
R407C
R407F
R407H
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454A
R463A
R507A
R513A
R513B
R515A
R515B
R516A
R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality