Ventilgehäuse für Expansionsventil, TEH, Löt, ODF, Löt, ODF

067B4010

Durchflussrichtung: Eck, Eingesetzt für Produkt: TE 5, Eintritt Anschluss-Typ: Löt, ODF, Austritt Anschlusstyp: Löt, ODF

Produktdetails

Gross weight 0.286 Kilogram
Net weight 0.214 Kilogram
Volume 0.309 Liter
EAN 5702428321143

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Outlet connection type Solder, ODF
Outlet size [in] 7/8 in
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 5
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Valve body for expansion valve
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type TEH
Used for product TE 5

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality