VMA, PN 16, DN 15, 0.4 m³/h, G 3/4 A

065F2031

VMA PN16 15/0,4 2-way ext. thread

Product details

Gross weight 0.268 Kilogram
Net weight 0.264 Kilogram
Volume 0.226 Liter
EAN 5702420018393

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Connection size G 3/4 A
Connection types External Thread
Contain batteries No
Control ratio 1:50
Description VMA PN16 15/0,4 2-way ext. thread
Diameter [mm] 15 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Approx. linear
Kvs values [m³/h] 0.4 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle material Dezincing free brass
Spindle position Normally open
Stroke [mm] 3 mm
Stuffing box sealing material Dezincing free brass
Type VMA
UK RoHS compliance Out of scope
Valve body material Dezincing free brass
Valve cone material EPDM
Valve seat material Stainless steel 18/8, mat. No. 1.4305
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality