VMT, PN 10, DN 20, 2.3 m³/h, External Thread, G 1 A

065F0120

VMT PN10 20/2,4 2-way/8 ext.thr Straight

Product details

Gross weight 0.305 Kilogram
Net weight 0.302 Kilogram
Volume 0.273 Liter
EAN 5702420023984

 

Application Heating and cooling
Cavitation factor 0.5
Connection size G 1 A
Connection types External Thread
Contain batteries No
Description VMT PN10 20/2,4 2-way/8 ext.thr Straight
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 0.8 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Kvs values [m³/h] 2.3 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 73edcdda-c611-4dcb-8a37-064273c1d360
SCIP dossier product name VMT PN10
Spindle position Normally open
Stroke [mm] 1.1 mm
Type VMT
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality