Product details

Gross weight 0.04 Kilogram
Net weight 0.04 Kilogram
Volume 0.336 Liter
EAN 5710104031965

 

Body material Reinforced graphite
China RoHS compliance Out of scope
Description FVF Gasket DN125 I-p
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF gasket
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality