Butterfly valves, VFY-LH, PN 16, DN 200, Lug

065B7436

VFY-LH PN16 DN200 DI/SS/EPDM

Product details

Gross weight 17.55 Kilogram
Net weight 17.55 Kilogram
Volume 21.6 Liter
EAN 5702428953702

 

China RoHS compliance Out of scope
Connection types Lug
Contain batteries No
Description VFY-LH PN16 DN200 DI/SS/EPDM
Diameter [mm] [Max] 200 mm
EU RoHS compliance Out of scope
Function On/off
Label product Yes
Media temperature [°C] [Max] 130 °C
Operating torque [Nm] 115 N-m
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances No
Type VFY-LH
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality