VFG 221, PN 16, DN 65, 60 m³/h, Flange

065B5521

Pressure operated valves

Product details

Gross weight 31.95 Kilogram
Net weight 24 Kilogram
Volume 188.02 Liter
EAN 5710104095370

 

Application District heating and cooling
Cavitation factor 0.42
Cavitation factor 100% 0.36
Cavitation factor 25% 0.6
Cavitation factor 50% 0.49
Cavitation factor 75% 0.42
China RoHS compliance Out of scope
Connection size DN 65
Connection types Flange
Contain batteries No
Description Pressure operated valves
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Kvs values [m³/h] 60 m³/h
Leakage rate [% Kvs] 0.01
Leakage through port max. [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Pressure relieve system control valve insert Chamber
Product group Pressure flow controllers
Sealing DP material EPDM
Type VFG 221
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve size DN 65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality