STFW, 30 °C - 95 °C, 500 mm, 5 m

065-4409

STFW PN40 30-95/5m Bronze pocket

Product details

Gross weight 7.246 Kilogram
Net weight 6.898 Kilogram
Volume 36.398 Liter
EAN 5702421808122

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 STW1077
Capillary tube length [m] 5 m
Contain batteries No
Description STFW PN40 30-95/5m Bronze pocket
Function Safety temperature monitor
Gain Ks 0.6
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 195 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6fc19fa5-f424-4ae1-94bb-7240bd5f8636
SCIP dossier product name STFW PN40
Sensor connection R1 conic male thread acc. to DIN 2999
Temperature sensor diameter [mm] 24 mm
Temperature sensor length [mm] 500 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 95 °C
Temperature setting range [°C] [Min] 30 °C
Time constant [sec] 120 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type STFW

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality