V74D52, PN 25, DN 25, Flow rate [m³/h]: 0.00, External Thread, Mounting version: Free

065-4209

V74 D52 DN25 PN25 Kvs8 1-5,5

Product details

Gross weight 3.414 Kilogram
Net weight 3.414 Kilogram
Volume 9.52 Liter
EAN 5702421805725

 

Actuator size [cm²] 31 cm²
Application District Heating
Connection types External Thread
Description V74 D52 DN25 PN25 Kvs8 1-5,5
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 12 bar
Flow control No
Flow limitation No
Flow rate [m³/h] 0 m³/h
Flow rate [m³/h] [Max] 0 m³/h
Function Press. reduction controller
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 8 m³/h
Leakage rate [% Kvs] 0.02
Media temperature [°C] [Max] 130 °C
Mounting version Free
Number of ports 2
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type V74D52
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality