STM, 20 °C - 75 °C, 210 mm, 5 m

065-0609

STM PN25 20-75/5m

Product details

Gross weight 2.676 Kilogram
Net weight 2.676 Kilogram
Volume 5.503 Liter
EAN 5702421544310

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 STW871
Capillary tube length [m] 5 m
Contain batteries No
Description STM PN25 20-75/5m
EU RoHS compliance Yes with exemptions
Function Safety temperature monitor
Gain Ks 0.3
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 125 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 14b46c7e-f540-4aec-885a-fcd0f8e0222f
SCIP dossier product name STM PN25
Sensor connection M22x1 / R3/4 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 16 mm
Temperature sensor length [mm] 210 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 75 °C
Temperature setting range [°C] [Min] 20 °C
Time constant [sec] 100 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type STM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality