Fan speed controller, XGE-4CI

061H3141

Factory setting [bar]: 19, Number of Phases: 1, P band max. [bar]: 6, Regulation range [bar] Pe [min]: 10, Regulation range [bar] Pe [max]: 25, Type designation: XGE-4CI

Product details

Gross weight 0.211 Kilogram
Net weight 0.16 Kilogram
Volume 0.748 Liter
EAN 5702428275576

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
Burst pressure [bar] 131 bar
Burst pressure [psig] 1900 psig
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Factory setting [bar] 19 bar
Factory setting [psig] 276 psig
Frequency [Hz] 50/60 Hz
Housing Closed
Identical product 061H3140
Max. current output/phase [A] 3 A
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
Min speed setting [%] 35%@60Hz
45%@50Hz
Number of Phases 1
P band max. [bar] 6 bar
P band max. [psi] 87 psi
Packing format Industrial pack
Pressure connection notes with Schrader
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. DIN 8906
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product accessories Electron. control accessories
Product group Electronic controllers
Product Name Description Fan speed controller
Quantity per packing format 60 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R407F
R407H
R448A
R449A
R449B
R450A
R452A
R513A
Regulation range [bar] Pe [max] 25 bar
Regulation range [bar] Pe [min] 10 bar
Regulation range [MPa] Pe [max] 2.5 MPa
Regulation range [MPa] Pe [min] 1 MPa
Regulation range [psig] Pe [max] 363 psig
Regulation range [psig] Pe [min] 145 psig
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 200 V
Type XGE
Type designation XGE-4CI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality