Pressure transmitter, AKS 32R, -1 bar - 34 bar, -14.5 psi - 493 psi

060G4254

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DG36-A0BC08-0

Product details

Gross weight 0.167 Kilogram
Net weight 0.121 Kilogram
Volume 0.492 Liter
EAN 5702423138944

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
GOST POCC
cUR
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard 6967179
E227388
E31024
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection Angular connector
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm No
High Clipping Level 98
Identical product 060G0090
In scope of WEEE Yes
International Article Number 5702423138944
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Ratio metric
Overload pressure max. [bar] 55 bar
Packing format Industrial pack
Pressure connection notes Flare 1/4 in
Pressure connection size 7/16-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 34 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 493 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key AKS 32R-DG36-A0BC08-0
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 4.5 V
Type AKS 32R

Spare Parts

Replacement

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality