Ambient temperature range [°C] [max] |
60 °C |
Ambient temperature range [°C] [min] |
-30 °C |
Ambient temperature range [°F] [max] |
140 °F |
Ambient temperature range [°F] [min] |
-22 °F |
Body material |
Stainless steel |
China RoHS compliance |
Out of scope |
Closing |
Against flow |
Connection Internal/External |
Internal |
Connection size [in] |
2 |
Connection type |
G |
Control head diameter [mm] |
110 mm |
Control pressure range [bar] [max] |
8 bar |
Control pressure range [bar] [min] |
5 bar |
Control pressure range [psig] [max] |
116 psig |
Control pressure range [psig] [min] |
72.5 psig |
Cv value [gal/min] |
77.4 gal/min |
Differential pressure [bar] [max] |
16 bar |
Differential pressure [bar] [min] |
0 bar |
EEE category |
5 small equipment (any external dimension 50 cm) |
EU RoHS compliance |
Out of scope |
Function |
NO |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Kv value [m³/h] |
67 m³/h |
Max. test pressure [bar] |
24 bar |
Max. test pressure [psig] |
348 psig |
Max. Working Pressure [bar] |
16 bar |
Max. Working Pressure [psig] |
232 psig |
Medium temperature range [°C] [max] |
180 °C |
Medium temperature range [°C] [min] |
-30 °C |
Medium temperature range [°F] [max] |
356 °F |
Medium temperature range [°F] [min] |
-22 °F |
Operation |
Piston (angle) |
Orifice size [mm] |
50 mm |
Packing format |
Single pack |
Product accessories |
Ext. operat. valve accessories |
Product group |
Externally operated valves |
Product Name Description |
Angle-seat ext operated valve |
Quantity per packing format |
1 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
SCIP dossier no. |
c78cac16-ffa0-4484-91a4-c13077aa140f |
SCIP dossier product name |
AV210 stainless |
Seal Material |
PTFE |
Serviceable |
Ext. operat. valve spare parts |
Type |
AV210E |
UK RoHS compliance |
Out of scope |