Electric expansion valve, ETS 25C

034G7602

Inlet connection type: Solder ODF, Inlet size [mm]: 22, Outlet size [in]: 7/8 in

Product details

Gross weight 0.411 Kilogram
Net weight 0.315 Kilogram
Volume 1.651 Liter
EAN 5702428887922

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
CCC
CE
CMIM
EAC
LLC CDC TYSK
UKCA
UR
Balanced port [Yes/No] Yes
Body material Stainless steel
Brand Colibri
CE evaluated Yes
China RoHS compliance Out of scope
Compatible Danfoss controllers EKE 1A
EKE 1B
EKE 1C
MCX 061V
MCX 152V
Connection material Bi-metal: Steel/copper
Contain batteries No
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
EX Sales text -40 / +70C
II 3G Ex ec IIB T4 Gc
Flow direction Bi-flow
Flow direction indicator Laser engraved 2-way arrow
Fluid Group 1
Full travel time speed [s] [max] 6 s
Full travel time speed [s] [min] 3 s
Inlet connection type Solder ODF
Inlet size [in] 7/8 in
Inlet size [mm] 22 mm
Kv value [m³/h] 1.3 m³/h
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 7.2 W
Max tot PowerCons VoltDrive[W] 7.2 W
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
MaxOPD [bar] 40 bar
MaxOPD [psi] 580 psi
MaxOPD reverse [bar] 40 bar
MaxOPD reverse [psi] 580 psi
Motor type Bi-polar
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R515B
R516A
Operating current max. [A] 0.8 A
Outlet connection type Solder ODF
Outlet size [in] 7/8 in
Outlet size [mm] 22 mm
Packing format Multi pack
PED category Art. 4, par. 3
Phase current (peak) [mA] 800 mA
Phase current (RMS) [mA] 600 mA
Phase inductance [µH] 14000 μH
Product accessories Stepper valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 12 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated cap. R404A/R507A [kW] 105 kW
Rated cap. R404A/R507A [TR] 49.2 TR
Rated capacity R134a [kW] 111 kW
Rated capacity R134a [TR] 31.9 TR
Rated capacity R22 [kW] 141 kW
Rated capacity R22 [TR] 40.1 TR
Rated capacity R407C [kW] 155 kW
Rated capacity R407C [TR] 44.5 TR
Rated capacity R410A [kW] 170 kW
Rated capacity R410A [TR] 49.2 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerant temperature [ºC] [max] 95 °C
Refrigerant temperature [ºC] [min] -40 °C
Refrigerant temperature [ºF] [max] 203 °F
Refrigerant temperature [ºF] [min] -40 °F
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R22
R227ea
R23
R245fa
R290
R32
R404A
R407A
R407B
R407C
R407F
R407H
R410A
R412A
R413A
R417A
R422A
R422B
R422D
R427A
R438A
R442A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
Resistance [kOhm] 0 kOhm
SCIP dossier no. a7e2b719-80cd-47e9-b4fb-ab4f8fb9cd50
SCIP dossier product name ETS 12C-100C with sight glass
Serviceable No
Sightglass Type SG (N indicator)
Step mode 2-phase full step
Half step
Microstep (recommended)
Total steps 600 (full steps)
Type ETS 25C
UL approved refrigerants R134a
R227ea
R23
R404A
R407A
R407C
R407F
R410A
R417A
R422A
R422D
R427A
R438A
R448A
R449A
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality