Solenoid valve, EV222B, Function: NC, G, 1 1/2, 24 m³/h, FKM

032U8530

Media recommendations: Technical & Soft Water, Approval: PED; CE; UKCA, Body material: Stainless steel, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 3.154 Kilogram
Net weight 2.805 Kilogram
Volume 7.334 Liter
EAN 5702423124480

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 60 °C
Ambient temperature max. [°F] 140 °F
Approval CE
PED
UKCA
Body material Stainless steel
CE evaluated Yes
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Stainless steel
Connection size [in] 1 1/2
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 27.7 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms] 4000 ms
Est. time to open, water [ms] 1500 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Function NC
In scope of WEEE Yes
Kv value [m³/h] 24 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Technical & Soft Water
Media tolerance comments Aggressive media
Contaminated media
Medium temperature range [°C] [max] 50 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 122 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 40 mm
Orifice size fraction [in] 1 1/2 in
Packing format Multi pack
Parts Program name EV222B
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 6 pc
REACH Candidate List substances No
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV222B 40SS G 112F NC000
Type EV222B
Type designation EV222B 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality