Spare part, EV210 1.5-4.5B, Sub-part
032U1040
Product Type: Spare part, Used for product: EV210 1.5-4.5B, Type designation: Sub-part, Mounting bracket
Product Type: Spare part, Used for product: EV210 1.5-4.5B, Type designation: Sub-part, Mounting bracket
Gross weight | 0.027 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.03 Liter |
EAN | 5702423015108 |
Gross weight | 0.027 Kilogram |
Net weight | 0.025 Kilogram |
Volume | 0.03 Liter |
EAN | 5702423015108 |
China RoHS compliance | Out of scope |
Description | Mounting Bracket |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Mounting bracket |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Sub-part |
UK RoHS compliance | Out of scope |
Used for product | EV210 1.5-4.5B |
Used for product comments | Bracket |
China RoHS compliance | Out of scope |
Description | Mounting Bracket |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Mounting bracket |
Quantity per packing format | 25 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Sub-part |
UK RoHS compliance | Out of scope |
Used for product | EV210 1.5-4.5B |
Used for product comments | Bracket |