Spare part, EV220 10 FKM, Service kit
032U0167
Product Type: Spare part, Used for product: EV220 10 FKM, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV220 10 FKM, Type designation: Service kit, Service kit
Gross weight | 0.098 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 0.416 Liter |
EAN | 5702423024315 |
Gross weight | 0.098 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 0.416 Liter |
EAN | 5702423024315 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Locking button/nut for coil NO actuator unit O-ring for armature unit |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220 10 FKM |
Used for product comments | NO Unit |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Locking button/nut for coil NO actuator unit O-ring for armature unit |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV220 10 FKM |
Used for product comments | NO Unit |