Solenoid valve, EVRA 3.5
032F3138
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread
Gross weight | 0.406 Kilogram |
Net weight | 0.383 Kilogram |
Volume | 0.251 Liter |
EAN | 5702422108252 |
Gross weight | 0.406 Kilogram |
Net weight | 0.383 Kilogram |
Volume | 0.251 Liter |
EAN | 5702422108252 |
Actuator system [mm] | 13.5 mm |
Approval | EAC |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Coil | No |
Connection material | Stainless steel |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Thread |
Inlet size [in] | G 1/4 |
Manual operation option | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MaxOPD[bar] 10W AC | 21 bar |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | 32 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 21bar Gas 18bar Liquid |
Orifice size [mm] | 3.3 mm |
Outlet connection type | Thread |
Outlet size [in] | G 1/4 |
Packing format | Multi pack |
Parts Program name | EVRA / EVRAT |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Type | EVRA 3.5 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Direct |
Actuator system [mm] | 13.5 mm |
Approval | EAC |
Body material | Stainless steel |
China RoHS compliance | Out of scope |
Coil | No |
Connection material | Stainless steel |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Thread |
Inlet size [in] | G 1/4 |
Manual operation option | No |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 400 psig |
MaxOPD[bar] 10W AC | 21 bar |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | 0 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | 32 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | 21bar Gas 18bar Liquid |
Orifice size [mm] | 3.3 mm |
Outlet connection type | Thread |
Outlet size [in] | G 1/4 |
Packing format | Multi pack |
Parts Program name | EVRA / EVRAT |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A |
Serviceable | Solenoid valve spare parts |
Type | EVRA 3.5 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Direct |