Hago Oil Nozzles, SS, 1.75 gal/h, 45 °, Semi solid

030G6630

NOZZLE 1.75 GPH 45° SS

Product details

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.021 Liter
EAN 5702425194160

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 1.75 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 1.75 GPH 45° SS
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 44a20b64-7354-440c-8fc2-1e0c25c92ce5
SCIP dossier product name Semi Solid Cone-SS 0.00-8.00
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 45 °
Spray pattern Semi solid
Type SS
UK RoHS compliance Yes with exemptions
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality