Hago Oil Nozzles, SS, 1.25 gal/h, 45 °, Semi solid

030G6624

NOZZLE 1.25 GPH 45° SS

Product details

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.021 Liter
EAN 5702425194146

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 1.25 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 1.25 GPH 45° SS
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
Label product Yes
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 44a20b64-7354-440c-8fc2-1e0c25c92ce5
SCIP dossier product name Semi Solid Cone-SS 0.00-8.00
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 45 °
Spray pattern Semi solid
Type SS
UL evaluated Yes

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality