Function module, ICM 20-B66, Steel

027H1194

Inlet connection size [mm]: 20, Kv value [m³/h]: 1.6, Used for product: ICV 20

Product details

Gross weight 1.338 Kilogram
Net weight 1.211 Kilogram
Volume 3.686 Liter
EAN 5702428432139

 

Actuator system ICAD motor, magnet coupling
Body material Steel
Brand ICV Flexline
China RoHS compliance Out of scope
Contain batteries No
Cv value [gal/min] 1.9 gal/min
EU RoHS compliance Out of scope
Inlet connection size [mm] 20 mm
Kv value [m³/h] 1.6 m³/h
Manual operation option Via ICAD setting
Via Multifunction tool
Open/close time [s] 3 s
Packing format Single pack
Parts included Bolts/O-ring
Seat/O-ring
Parts Program name ICM
Product accessories ICAD accessories
ICM / ICS / ICLX accessories
Product description Function Module
Product group Press. and temp. regul. valves
Product Name Description Function module
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R1234ze(E)
R507A
R1234yf
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
Serviceable ICM / ICS / ICLX spare parts
Type ICM 20-B66
UK RoHS compliance Out of scope
Used for product ICV 20
Used for product comments With top assembly
Valve operation Motor operated

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality