Hermetic filter drier, DML, 75 cu.in., Steel Cu-plated

023Z4607

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 75 cu.in.

Product details

Gross weight 3.402 Kilogram
Net weight 3.14 Kilogram
Volume 4.085 Liter
EAN 5702428108461

 

Acid capacity [g] 6.55 g
Acid capacity [oz] 0.231 oz
Activated alum/Molec sieve [%] 0% / 100%
Activated alumina [%] 0 %
Approval UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Yes exceed limitations
Connection material Steel Cu-plated
Core Solid core
Core Size code 75 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R134a: 3043
R290: --
R32: --
R404A: 3170
R407C: 2955
R410A: 2755
R507: 3320
Drying Cap[Drops of Water]52°C R134a: 2786
R290: --
R32: --
R404A: 3003
R407C: 2724
R410A: 2450
R507: 2987
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application High Moisture Capacity
Flow capacity [kW] R134a: 98.6
R290: --
R32: 150.3
R404A: 69.4
R407C: 101.1
R410A: 102.6
R507: 67.3
Flow capacity [TR] R134a: 28.0
R290: --
R32: 42.7
R404A: 19.7
R407C: 28.7
R410A: 29.2
R507: 19.1
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet 1 connection size [in] 1 1/8 in
Inlet connection type Solder, ODF
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 86°F
tvap=5°F
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Molecular sieve [%] 100 %
Net volume [foz US] 37.46 Fluid Ounce US
Net volume [l] 1.108 L
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
Outlet 1 connection size [in] 1 1/8 in
Outlet connection type Solder, ODF
Packing format Multi pack
PED category Art. 4, par. 3
Product description Liquid line filter drier
Product group Filter driers
Product Name Description Hermetic filter drier
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R125
R134a
R22/R407C
R23
R404A
R407A
R407F
R407H
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R452A
R463A
R507A
R513A
R515B
Serviceable No
Shell volume [foz US] 61.49 Fluid Ounce US
Shell volume [l] 1.82 L
Solid core surface [cm2] 829 cm²
Solid core surface [in2] 128.53 in²
Solid core volume [cm3] 711 cm³
Solid core volume [in3] 43.37 in³
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DML
Type designation DML 759S
UK RoHS compliance Out of scope
UL approval file name SA6398
UL approved refrigerants R125
R134a
R22
R23
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R452A
R507A
R513A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality